Adapter

Delta provides the total power management solution for notebook, communication and other external power source applications. As a long-term partner with many best-known brands in the world, Delta produces millions of adapters per year and constantly strides for high power, high efficiency, and compact size with new technology such as GaN. All models feature RoHS, REACH and WEEE recycling compliance.

ADP-65DE B

  1. Output Power

    65W
  2. Output Voltage

    19.5V
  3. Input Voltage

    100Vac ~ 240Vac
  4. AC Inlet Type

    C6
  5. Efficiency

    >89%
  6. Dimensions

    108*46*29.5
  7. Operating Temperature

    0°C ~ 35°C
  8. Battery Charging Mode

    CC / CV
  9. Output Connector

    Ø3.0
Features & Hightlights
  • Meet DOE VI / CoC Tier2
  • Smart Protection : OCP/OPP/SCP/OTP/OVP
Applications

Client Computers,Gaming Machines & Consoles,Smart Devices,Small Appliance




Related Models

Model NameOutput PowerOutput VoltageInput VoltageAC Inlet TypeEfficiencyDimensions (mm)Operating Temperature
L W H
DPS-90AB-390W12V90Vac ~ 264VacC14DOE(VI)1506030.50°C~40°C
ADP-36PH B36W12V100Vac ~ 240VacC6>87.4%89.53726.50°C ~ 40°C
ADP-45FE F45W19.5V100Vac ~ 240VacC6>88.85%943926.50°C ~ 35°C
ADP-60KD B60W12V100Vac ~ 240VacC14>88%12052.532.50°C ~ 40°C
ADP-65DE B65W19.5V100Vac ~ 240VacC6>89%1084629.50°C ~ 35°C
ADP-90KE B90W12V100Vac ~ 240VacC6>89%1386825.40°C ~ 40°C
ADP-90WH K90W19.5V100Vac ~ 240VacC6>89%1265130.20°C ~ 35°C
ADP-120YH B120W12V100Vac ~ 240VacC6>89%16076.225.60°C ~ 40°C
ADP-120VH D120W19.5V100Vac ~ 240VacC6>88%13868.524.50°C ~ 40°C
ADP-120XH B120W24V100Vac ~ 240VacC6>89%13868.524.50°C ~ 40°C
ADP-150EH B150W24V100Vac ~ 240VacC6>89%16076225.60°C ~ 40°C
ADP-180 TB F180W19.5V100Vac ~ 240VacC6>89%15272.5230°C ~ 35°C
ADP-180 WB B180W24V100Vac ~ 240VacC6>89%14875.525.40°C ~ 40°C
ADP-230JB D230W19.5V100Vac ~ 240VacC14>89%1698725.40°C ~ 35°C